IESNA:LM-63-2002
[TEST]P1642296
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-727-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 70CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (48) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12160.5
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2063.4 2218.3 2263.7 2302.4 2309.1 2301.3 2311.3 2346.7 2398.7 2493.8 2620.0 2770.4 2933.1 3090.2 3236.2 
3383.4 3505.1 3602.5 3714.2 3851.4 4003.0 4178.9 4402.4 4650.2 4934.6 5191.3 5457.9 5557.5 4942.3 3758.5 
2103.3 711.4 421.5 126.1 0.0 0.0 0.0 
2063.4 2226.1 2272.6 2304.6 2308.0 2301.3 2314.6 2350.0 2407.5 2499.4 2627.7 2779.3 2940.8 3089.1 3236.2 
3375.6 3501.8 3610.2 3715.3 3838.1 3978.6 4155.7 4379.2 4618.1 4905.8 5178.0 5483.3 5631.6 5081.7 3921.1 
2279.2 770.1 443.7 149.4 0.0 0.0 0.0 
2063.4 2225.0 2265.9 2300.2 2310.2 2315.7 2342.3 2394.3 2464.0 2560.2 2688.6 2839.0 2993.9 3140.0 3278.3 
3415.5 3548.2 3669.9 3798.3 3931.1 4083.7 4275.2 4505.3 4792.9 5148.1 5478.9 5930.3 6228.0 5946.9 4955.6 
3691.0 1717.1 639.5 352.9 75.2 0.0 0.0 
2063.4 2228.3 2262.6 2292.5 2311.3 2332.3 2373.2 2440.7 2523.7 2623.3 2749.4 2892.1 3041.5 3178.7 3317.0 
3458.6 3604.7 3759.6 3935.5 4123.6 4346.0 4601.5 4908.0 5295.3 5756.6 6245.7 6808.8 7317.8 7346.5 6015.5 
4529.6 2802.5 1395.2 517.8 160.4 0.0 0.0 
2063.4 2220.6 2248.2 2271.5 2298.0 2332.3 2383.2 2452.9 2534.8 2628.8 2735.0 2854.5 2991.7 3127.8 3280.5 
3455.3 3648.9 3871.3 4113.6 4381.4 4681.2 5040.8 5465.6 5995.6 6607.5 7190.5 7776.9 8239.4 8430.8 7582.2 
5090.6 3360.2 1768.0 692.6 181.5 0.0 0.0 
2063.4 2208.4 2234.9 2253.7 2282.5 2324.6 2375.5 2444.1 2523.7 2611.1 2708.5 2823.5 2955.2 3099.0 3265.0 
3456.4 3684.3 3943.2 4227.6 4549.5 4891.4 5296.4 5797.6 6340.8 6927.2 7460.5 7958.4 8381.0 8565.8 7889.8 
5371.6 3107.9 1466.0 431.5 70.8 0.0 0.0 
2063.4 2206.2 2231.6 2241.6 2272.6 2314.6 2371.0 2435.2 2506.0 2584.6 2672.0 2782.6 2906.5 3054.8 3224.1 
3433.2 3669.9 3953.2 4267.4 4620.3 5035.3 5481.1 5991.2 6537.8 7051.1 7494.8 7899.7 8278.1 8319.1 7468.2 
5216.7 2631.0 1157.3 365.1 70.8 1.1 0.0 
2063.4 2189.6 2213.9 2217.2 2239.4 2284.7 2340.0 2404.2 2462.9 2524.8 2604.5 2698.5 2820.2 2967.4 3154.4 
3400.0 3682.1 4003.0 4395.7 4780.8 5269.8 5717.9 6190.3 6635.1 7011.3 7321.1 7628.7 7782.5 7368.7 6003.4 
3851.4 1913.0 707.0 403.8 229.0 5.5 0.0 
2063.4 2159.7 2179.6 2176.3 2187.4 2223.9 2277.0 2336.7 2395.4 2454.0 2523.7 2616.6 2737.2 2901.0 3116.7 
3402.2 3751.8 4182.2 4650.2 5174.7 5694.7 6140.6 6555.5 6870.8 7129.7 7320.0 7396.3 7078.8 5901.6 3803.8 
1685.1 619.6 315.3 163.7 29.9 3.3 0.0 
2063.4 2122.1 2128.7 2125.4 2133.2 2159.7 2206.2 2259.3 2316.8 2377.7 2449.6 2549.2 2686.4 2878.9 3143.3 
3496.2 3927.7 4454.4 5001.0 5534.2 5972.4 6306.5 6553.2 6744.6 6857.5 6859.7 6588.6 5677.0 3760.7 1647.4 
430.4 163.7 87.4 47.6 19.9 4.4 0.0 
2063.4 2080.0 2055.7 2041.3 2042.4 2064.6 2104.4 2149.7 2192.9 2241.6 2303.5 2383.2 2496.1 2664.2 2888.8 
3197.5 3592.5 4038.4 4527.4 4925.7 5222.2 5399.3 5527.6 5613.9 5584.0 5382.7 4787.4 3645.6 1997.1 670.5 200.3 
106.2 74.1 62.0 45.4 10.0 0.0 
2063.4 2050.2 2009.2 1973.8 1958.3 1966.1 1988.2 2013.7 2039.1 2070.1 2107.7 2161.9 2240.5 2357.8 2521.5 
2761.6 3054.8 3428.8 3818.2 4116.9 4330.5 4435.6 4483.2 4464.3 4324.9 4024.0 3407.7 2449.6 1231.4 418.2 142.7 
92.9 76.3 65.3 44.3 12.2 0.0 
2063.4 2011.4 1948.4 1892.0 1855.4 1836.6 1832.2 1833.3 1833.3 1833.3 1834.4 1843.3 1865.4 1904.1 1974.9 
2090.0 2239.4 2421.9 2610.0 2727.3 2745.0 2665.3 2514.9 2292.5 1980.5 1593.2 1126.3 684.9 324.2 138.3 73.0 48.7 
26.6 16.6 8.9 3.3 0.0 
2063.4 1966.1 1855.4 1747.0 1650.8 1568.9 1495.9 1420.6 1334.3 1238.1 1131.9 1014.6 882.9 746.8 614.1 486.8 378.4 
298.7 246.7 215.7 192.5 173.7 156.0 140.5 125.0 109.5 94.0 79.7 63.1 47.6 33.2 23.2 15.5 8.9 6.6 4.4 0.0 
2063.4 1922.9 1761.4 1593.2 1429.5 1269.0 1105.3 939.3 771.2 615.2 481.3 375.1 309.8 277.7 257.8 237.9 222.4 205.8 
190.3 173.7 158.2 143.8 131.7 119.5 107.3 92.9 78.6 67.5 55.3 43.1 31.0 21.0 14.4 10.0 7.7 5.5 0.0 
2063.4 1882.0 1666.2 1440.5 1194.9 964.8 744.6 565.4 424.9 340.8 309.8 292.1 275.5 260.0 240.1 223.5 208.0 193.6 
180.3 166.0 153.8 140.5 127.2 114.0 100.7 88.5 76.3 65.3 55.3 45.4 33.2 25.4 18.8 13.3 8.9 5.5 0.0 
2063.4 1828.9 1576.6 1286.7 988.0 723.6 505.6 375.1 324.2 307.6 293.2 279.9 265.5 250.0 230.1 215.7 200.3 185.9 
173.7 160.4 148.3 135.0 120.6 106.2 91.8 79.7 67.5 57.5 47.6 40.9 33.2 25.4 18.8 14.4 11.1 7.7 0.0 
2063.4 1803.4 1495.9 1161.7 811.0 554.3 382.8 327.5 312.0 297.6 285.5 273.3 258.9 242.3 225.7 210.2 194.7 181.5 
168.2 153.8 138.3 122.8 107.3 91.8 77.4 66.4 55.3 46.5 39.8 34.3 29.9 25.4 21.0 17.7 14.4 11.1 0.0 
2063.4 1772.5 1441.6 1064.4 703.7 453.6 341.9 319.8 306.5 294.3 282.1 270.0 256.7 240.1 224.6 208.0 191.4 174.8 159.3 
142.7 125.0 108.4 91.8 75.2 62.0 50.9 42.0 36.5 33.2 31.0 29.9 27.7 25.4 21.0 17.7 13.3 0.0 
2063.4 1745.9 1393.0 989.1 627.3 399.4 330.8 316.4 303.2 291.0 278.8 266.6 253.4 236.8 220.2 203.6 185.9 167.1 148.3 
129.4 110.6 92.9 76.3 63.1 50.9 42.0 36.5 33.2 32.1 31.0 31.0 29.9 27.7 24.3 19.9 15.5 0.0 
2063.4 1731.5 1367.5 958.1 589.7 377.3 328.6 314.2 302.0 289.9 276.6 263.3 250.0 233.5 216.9 200.3 181.5 160.4 140.5 
120.6 101.8 84.1 68.6 55.3 45.4 38.7 34.3 32.1 31.0 31.0 31.0 29.9 27.7 25.4 22.1 16.6 0.0 
2063.4 1739.3 1373.0 952.6 596.4 371.8 328.6 315.3 302.0 288.8 276.6 263.3 248.9 232.3 216.9 199.2 179.2 159.3 138.3 
118.4 99.6 81.9 66.4 54.2 44.3 37.6 33.2 32.1 31.0 31.0 31.0 29.9 27.7 25.4 22.1 16.6 0.0 
